IESNA:LM-63-2002
[TEST]P957234
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42292
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4962.2 6213.1 7343.9 8219.3 8933.2 9337.1 9527 9594.7 9937.4 10670.9
11882.6 13412.9 14919.2 16122.1 17174.4 18134.9 18741.8 18896.8 18523.5 17578.2
15670.2 12371.6 10212.5 8553.3 6774.1 4765.7 3132.7 2196.2 1713.7 1480.1
1342.6 1128.7 956.2 331.8 161.5 26.2 0
4962.2 6256.7 7398.5 8289.2 8944.1 9387.3 9614.3 9677.6 9961.4 10622.9
11742.8 13242.6 14720.6 15964.9 17028.1 17988.7 18709.1 18968.9 18730.9 17929.7
16336.1 13288.5 10625.1 8922.3 7164.9 5195.8 3416.5 2305.3 1768.3 1532.5
1355.7 1146.1 964.9 410.4 172.5 32.7 0
4962.2 6202.2 7322.1 8221.5 8922.3 9431 9712.6 9832.6 10055.3 10649.1
11603.1 12934.8 14353.8 15604.7 16615.5 17423.2 18180.8 18549.7 18455.9 17816.2
16534.7 14441.1 11511.4 9468.1 7723.8 5815.8 3883.7 2580.4 1908 1584.9
1399.4 1218.2 1043.5 796.8 406.1 48 0
4962.2 6202.2 7289.3 8186.6 8935.4 9509.5 9893.8 10094.6 10304.2 10762.6
11472.1 12504.7 13731.6 14908.3 15855.8 16633 17285.7 17814 17955.9 17746.3
16975.7 15545.8 13537.3 11160 8922.3 6933.5 4848.6 3104.4 2117.6 1611.1
1390.6 1207.2 1030.4 820.8 576.3 224.9 0
4962.2 6018.8 7073.2 7994.5 8784.8 9483.3 10040 10409 10644.8 11007.1
11596.6 12354.1 13334.3 14332 15229.2 16002.1 16630.8 17189.7 17587 17694
17482.2 16831.6 15569.8 13661.8 11432.8 9155.9 6822.2 4497.2 2824.9 1894.9
1445.2 1283.7 1115.6 851.4 574.2 179 0
4962.2 5922.7 6874.6 7771.8 8601.4 9369.8 10068.4 10620.7 10996.2 11347.7
11788.7 12421.8 13155.3 14026.4 14904 15777.2 16519.4 17100.2 17539 17901.3
18183 18089.1 17694 16796.7 15246.7 13238.3 10655.7 8171.3 5494.8 3392.5
2200.6 1504.1 1089.4 659.3 331.8 87.3 0
4962.2 5739.3 6566.7 7411.6 8232.4 9038 9815.2 10507.2 11081.4 11542
12009.2 12520 13081.1 13779.7 14580.9 15489 16423.4 17325 18124 18827
19466.6 20169.6 20486.1 20682.6 20638.9 19748.2 18047.6 15338.4 11753.8 7961.7
4595.4 2386.1 1218.2 703 342.7 117.9 0
4962.2 5599.6 6263.3 6988.1 7739.1 8448.6 9210.5 9950.5 10662.2 11290.9
11919.7 12502.6 13030.9 13600.7 14198.8 14840.7 15585.1 16427.8 17349 18327
19394.6 20927.1 22164.9 22920.3 23780.4 24402.6 24483.4 23647.2 21472.9 17953.7
13081.1 8442 4302.9 1755.2 626.5 122.3 0
4962.2 5348.6 5815.8 6357.2 6951 7579.7 8219.3 8852.4 9479 10123
10797.6 11421.9 12100.9 12810.4 13548.3 14288.3 15109.2 16030.4 17049.9 18204.8
19553.9 21599.5 23629.8 25020.4 26795.3 28884.5 31120 32611 32292.3 29290.5
23110.2 14982.6 6355 1940.8 611.3 126.6 0
4962.2 5304.9 5769.9 6267.7 6828.7 7422.5 8029.4 8634.1 9232.3 9839.2
10437.4 11057.4 11712.3 12421.8 13155.3 13917.2 14764.2 15700.8 16748.7 17942.8
19289.8 21455.4 23501 25007.3 26904.4 29181.4 31622.1 33176.4 32881.7 29690
22972.7 14048.2 5383.5 1486.7 480.3 109.2 0
4962.2 5139 5379.1 5702.2 6093 6518.7 6948.8 7400.7 7867.9 8339.4
8815.3 9306.5 9802.1 10326 10889.3 11485.2 12140.2 12882.4 13777.5 14799.2
16043.5 18021.4 19521.2 21001.3 22806.8 24978.9 27017.9 27902.1 26978.6 23457.3
17316.3 9638.3 2779.1 582.9 194.3 43.7 0
4962.2 5016.7 5152.1 5346.4 5614.9 5905.3 6221.8 6547.1 6876.7 7228.2
7571 7900.6 8241.2 8579.5 8937.6 9315.2 9712.6 10195 10753.9 11478.7
12526.6 13827.7 14714 15705.2 16890.6 18183 19064.9 18757.1 17215.9 14325.4
10345.7 5294 1726.8 515.2 176.8 41.5 0
4962.2 4907.6 4927.2 5016.7 5163 5313.6 5512.3 5708.8 5903.1 6106.1
6282.9 6442.3 6575.5 6697.7 6782.9 6837.4 6892 6929.1 6990.3 7132.2
7472.7 7673.6 7710.7 7784.9 7900.6 8005.4 7719.4 6813.4 5521 4091.1
2781.3 1576.2 790.3 334 161.5 56.8 0
4962.2 4678.4 4510.3 4422.9 4414.2 4449.1 4508.1 4573.6 4619.4 4647.8
4645.6 4591 4505.9 4385.8 4226.5 4032.2 3798.6 3556.3 3333.6 3126.2
2912.2 2722.3 2562.9 2432 2318.4 2202.7 2058.7 1864.4 1595.8 1235.6
899.4 661.5 458.4 294.7 168.1 48 0
4962.2 4466.6 4158.8 4023.4 3990.7 4019.1 4080.2 4145.7 4178.4 4169.7
4123.9 4043.1 3925.2 3778.9 3608.6 3434 3252.8 3071.6 2892.6 2696.1
2497.5 2318.4 2187.5 2108.9 2078.3 2082.7 2078.3 2017.2 1866.5 1615.5
1229.1 847 593.8 390.8 194.3 43.7 0
4962.2 4300.7 3929.6 3783.3 3789.8 3872.8 3964.5 4023.4 4027.8 3988.5
3912.1 3802.9 3674.1 3525.7 3368.5 3213.5 3049.8 2877.3 2700.5 2536.8
2412.3 2305.3 2233.3 2187.5 2148.2 2102.3 2030.3 1956 1864.4 1718.1
1495.4 1174.5 770.6 425.7 203 43.7 0
4962.2 4141.3 3759.3 3661 3722.2 3835.7 3925.2 3968.9 3951.4 3883.7
3778.9 3654.5 3510.4 3368.5 3217.9 3071.6 2971.2 2851.1 2700.5 2580.4
2499.6 2392.7 2224.6 2091.4 2004.1 1918.9 1831.6 1744.3 1665.7 1593.7
1508.5 1371 1122.1 860.1 504.3 122.3 0
4962.2 4051.8 3669.8 3615.2 3720 3829.1 3918.6 3944.8 3903.4 3796.4
3667.6 3521.3 3364.1 3224.4 3104.4 3036.7 2955.9 2872.9 2792.2 2613.2
2453.8 2327.2 2200.6 2082.7 1960.4 1853.4 1748.7 1652.6 1552.2 1436.5
1323 1220.3 1069.7 923.4 646.2 251.1 0
4962.2 3975.4 3613 3606.5 3722.2 3827 3905.5 3914.3 3851 3735.3
3589 3427.5 3283.4 3150.2 3060.7 2984.3 2886 2752.9 2635 2493.1
2383.9 2261.7 2141.6 2032.5 1940.8 1846.9 1746.5 1643.9 1523.8 1390.6
1244.4 1115.6 949.6 718.2 475.9 198.7 0
4962.2 3931.7 3584.6 3604.3 3730.9 3833.5 3903.4 3890.3 3809.5 3672
3501.7 3342.3 3207 3104.4 3056.3 2940.6 2761.6 2554.2 2471.3 2401.4
2277 2180.9 2098 1975.7 1884 1812 1718.1 1606.8 1473.6 1327.3
1168 1098.1 945.3 617.8 449.7 275.1 0
4962.2 3923 3567.2 3606.5 3733.1 3837.9 3901.2 3883.7 3785.5 3630.5
3458 3300.8 3167.7 3104.4 3030.1 2883.9 2621.9 2449.4 2405.8 2320.6
2211.5 2093.6 1982.2 1897.1 1844.7 1798.9 1713.7 1608.9 1482.3 1336.1
1181.1 1220.3 973.7 650.6 495.6 183.4 0
4962.2 3923 3565 3613 3735.3 3840.1 3899 3890.3 3794.2 3632.7
3458 3298.7 3165.5 3106.5 3023.6 2875.1 2602.2 2451.6 2416.7 2318.4
2204.9 2076.1 1984.4 1870.9 1855.6 1798.9 1711.5 1608.9 1491.1 1333.9
1185.4 1202.9 836.1 672.4 489 176.8 0
